??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOS 18M-PSV-LH22-S4
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOS 18M-PSV-LH22-S4
VERF
Availability
Available
BC
Order code
BOS002K
TC
Artikelbezeichnung
BOS 18M-PSV-LH22-S4
PX
Product view
42529_01
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Diffuse sensor with background suppression;Diffuse and through-beam sensors
W
Gewicht
0.06200 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 18M, Dimension = � 18 x 75 mm, Interface = PNP normally open (NO), Supplementary output = Error output PNP, Principle of operation = Photoelectric sensor, Principle of optical operation = Diffuse sensor, triangulation, Special optical feature = Background suppression, Beam characteristic = Focus, typical at 100 mm, Light type = Laser red light, Light spot size = 0.05 x 0.1 mm at focal point, Range = 30...150 mm, Connection = Connector, M12x1-Male, 4-pin, Housing material = Brass, nickel-plated, Material sensing surface = PMMA, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.